Skip to content
Home > Leadmakers > System III Leadmaker

System III Leadmaker

For the Realities of the 21st Century.

System III

As your workload changes, the best change for you to make is to the AMPOMATOR System III Leadmaker. It takes maximum advantage of the automation possibilities available with the System III Applicator and AMP-O-LECTRIC ST III Terminator. There's a seamless flow of information, so setup, terminating, and quality control happen virtually without operator intervention.

Based on the familiar Alpha 433, with easy-to-use TopWin software.

It Starts with the Applicator...

Next Generation Applicator The new TE Applicator features a better aligned, round ram, an iButton data module for built-in intelligence and a separate feed - independent of the ram stroke.

This new applicator combines the best of the past with the thinking of today.

The Control Center...

STIII Terminator The AMP-O-LECTRIC ST III Terminator gives you faster changeover and higher uptime. Featuring automatic adjustment of initial crimp height with stepper motor drive, wire line adjust and control software that makes fine adjustment of crimp height automatically once a connection is established with the iButton module.

Full electronic control for full automation.

Your choice...

mci761 Choose your Seal Loading Unit.
The PAWOMAT SLU is integrated into the leadmaker with an I/O interface. It features improved processing speed and cycle time.

The Komax mci 761 seal applicator is integrated by the MCI interface for seamless operation. The OMI device controls the unit with just two keys and a digital potentiometer.

Upgrade Your Leadmaker...

Precision Controller Not ready to invest in a new leadmaker right now? The new TE Applicator combined with the Precision Controller can be installed in many of your leadmaker or terminators so you can take advantage of some of the production improvement technologies of the System III Leadmaker.

Don't let slow job changeovers and terminal feed problems rob your leadmaker of critical productivity.

Precision Controller Catalog (825kb pdf)

More Information

Contact Us Today!

  • Tooling Sales
    • Phone: 888-777-5917 or
      717-810-2080 or Email
    1. Tyco Electronics
    2. Application Tooling Division
    3. PO Box 3608
    4. Harrisburg, PA 17105