Skip to content
Home > OCEAN Applicator Series

OCEAN Applicators

New TE OCEANApplicator Series

Ocean Applicator Series

The lead and harness industries are more price and quality competitive than ever before.

Our applicators are designed specifically to meet these demands. Our applicators are competitively priced while providing the consistent, high-quality terminations you've come to expect from TE.

Why a new TE Applicator Design?

We standardized our applicator offerings to provide global design consistency and to offer you the ultimate flexibility with choices in feeding options.

These new applicators are designed so that all feed options are interchangeable with the common base applicator. Our pneumatic and mechanical feed options have been completely redesigned. They offer finer and more precise terminal positioning along with quicker adjustability while being much more user friendly. The interchangeability also makes it possible to upgrade to System III Technology.

Advantages of the OCEAN Applicator

  • One applicator platform - modular family design
  • Same wire crimper, insulation crimper and anvil used on both applicator styles
  • Two styles with 3 feed options: Mechanical, Pneumatic and Servo
  • Open architecture allows for design flexibility
  • Featuring a redesigned ram to housing interface for improved alignment and crimp consistency.
  • Finer incremental crimp height adjustment
  • Improved and simpler adjustments on all feed units

Standard Applicator Features

  • Designed for high repeatability and fast through-put
  • Manufactured from high grade tool steels
  • 30 and 40mm stroke
  • Cut and no-cut carrier options
  • Pre-feed and post-feed
  • Processed using state-of-the-art CNC equipment for tightest tolerances
  • Fine and tool-less wire and insulation crimp height adjustment

Ready for a SMART Applicator?

Any OCEAN Applicator can be a SMART Applicator regardless of the feed style thanks to an integrated data chip. Find out more.

More Information

Contact Us Today!

  • Tooling Sales
    • Phone: 888-777-5917 or
      717-810-2080 or E-mail
    1. Tyco Electronics
    2. Application Tooling Division
    3. PO Box 3608
    4. Harrisburg, PA 17105