Skip to content
Home > Hand Tools > BT Series Battery Tools

BT Series (1900 and 3500) Tools

More Than a Ton of Portable Power

BT3500 Battery Tool

The BT Series Tools are designed to provide the ultimate in flexibility, modularity, and powered efficiency in a lightweight, ergonomic, powerful crimp unit.

The modularity of these tools follows the TE powered hand tool lineage, through compatibility with all SDE dies and CERTI-CRIMP II heads, utilizing the appropriate adapters.

Product Features

  • Highly Portable
  • Lightweight
  • Ergonomic
  • Approx. 250 crimps per charge
  • New 'quick take-up' feature
  • Compatible with CERTI-CRIMP II heads, SDE Closed Heads and SDE C-Heads
  • Generates up to 3500 lbs of crimp force (BT 3500)

Amazing Performance, Easy Handling

First, check out the new 'quick take-up', terminal retention feature. A spring loaded terminal grip allows you to properly locate the terminal, and before the final crimp, concentrate on the proper insertion of the wire.

The BT3500 generates 3500 lbs of crimp force through a hand-held crimp tool weighing approx 1.4 lb. Connected through an electro-hydraulic umbilical to a 4.3 lb power pack with a significantly improved, ram retract feature.

Ram Retract

The ram retract feature provides advantages for all application situations. Some applications require the capability to stop the crimp process and retract the ram. Other applications may warrant supervisory consent to reset the tool, after a ram retract situation.

The new BT 1900 and BT 3500 offer solutions to both situations, with the turn of a threaded pin.

Options for Convenience

The BT Series of tools can be used as a portable bench top termination device positioned in the tool port, used with two shoulder strap options, a belt option or by using the shoulder strap on the BT port. These combinations allow you to tailor portable, powered crimping to your manufacturing needs.

The multiple storage pockets in the BT port permit a convenient location for terminals, wire cutters, wire strippers, spare batteries, the battery charger and other items an operator might require.

More Information

Contact Us Today!

  • Tooling Sales
    • Phone: 888-777-5917 or
      717-810-2080 or Email
    1. Tyco Electronics
    2. Application Tooling
    3. PO Box 3608
    4. Harrisburg, PA 17105