Skip to content
Home > Hand Tools

Hand Tools

Reliable. Precise.

Hand Tools

We offer a complete line of hand tools to accommodate virtually all the needs of low volume manufacturing, prototyping, maintenance and repair. From manual tools to battery and electrically powered units design for performance.

Our tools combine ease of use with reliability and precision.

Standard Die Envelope (SDE)
Crimp Tooling

SDE Tooling The SDE Tooling System allows use of the same dies across a range of application platforms. They serve your needs at the bench, in the lab, in production or in the field without fitting dies for each tool required.

Read more...

CERTI-CRIMP Hand Tools

CERTI-CRIMP Tooling CERTI-CRIMP Hand Tools are top-of-the-line, premium, hand-operated tools for crimping a broad array of terminals, contacts and special wiring devices.

Learn more about CERTI-CRIMP Hand Tools.

BT Series of Battery-Hydraulic Tool

BT3500 These tools are designed to provide the ultimate in flexibility, modularity, and powered efficiency in lightweight, ergonomic, powerful crimp units.

Learn more about BT Series Tools.

Battery Crimp Tool Kit

Battery Tool Kit This completely portable battery-operated hand tool weighs only 3.5 lbs including battery. It has a pressure sensitive cycle control and can perform about 100 crimps per charge.

Battery Tool Catalog (516kb pdf)

626 Pneumatic Tool System

626 Tooling This versatile Pneumatic Tool System provides the ultimate in wire range flexibility for higher volume operation. It's available with hand or foot-operation configurations with ratchet control.

Learn more about the 626 System.

Hydraulic Crimp Tooling

Hydraulic Tooling New 10,000 psi-rated tools with industry-standard U-Dies, also available with portable, powered pumps.

Learn more about Hydraulic Crimp Tooling.

LightKnack L.E.D. Light Accessory

LightKnack LED This magnetic light is small enough to use in the tightest spaces - with TE tools or anywhere you need it.

Learn more about the LightKnack.

JacKnack Cable Prep Tool

JacKnack Tool Perform all the basic telecommunication cable preparation functions including wire untwisting.

Learn more about the JacKnack.

Pistol Grip Tooling

Pistol  Grip Tooling The Pistol Grip Hand Tool System uses interchangeable terminating heads to apply a broad range of IDC products.

Pistol Grip Tooling Catalog (370kb pdf)

More Information

Contact Us Today!

  • Tooling Sales
    • Phone: 888-777-5917 or
      717-810-2080 or Email
    1. Tyco Electronics
    2. Application Tooling Division
    3. PO Box 3608
    4. Harrisburg, PA 17105