Skip to content
Home > Pin Insertion > P350 Machine

P350 Pin Insertion Machine

Fully automatichigh speed operation

P350 Bench Machine

The P350 is a fully automatic pin insertion machine capable of applying reeled products from TE or other manufacturers.

With inline operation, an automatic tool changer and insertion rates up to 5 per second, it is focused at fully automatic high speed operation to maximize throughput while minimizing costly scrap.

Easy Operation

Boards up to 450 x 450 mm [17.5 x 17.5"] can be processed and are positioned on the X/Y table by stepper motors.

A servo powered XY table positions the PCB under a central drive station at high speed. The automatic tool changer can hold up to 3 insertion heads - each capable of applying a different product. A unique rotary insertion finger allows the application of products at up to 7 different angles without rotating the PCB. This allows the P350 to apply product at different angles without a reduction in insertion rate or the potential positioning error associated with PCB rotation. An active lower anvil provides support to the PCB during insertion, can provide special actions such as clinching (when applicable) and allows for real-time force monitoring for 100% quality assurance on press-fit applications. Icon driven software with touch screen provides a simple to use, intuitive operator interface.

The P350 provides a wide range of solutions for pin insertion applications. Board size capacity up to 450 x 450 mm [17.5 x 17.5"], quick change tooling packs, and a wide range of options make it a flexible high speed platform.

A wide range of optional equipment is available for further performance enhancement and versatility to meet a wide range of customer specific application requirements.

Product Features

  • Board capacity up to 450 x 450mm
    [17.5 x 17.5”].
  • Repeatability: ± 0.01mm.
  • Noise pressure level: <75 dB(A).
  • Rotary insertion finger can apply products at up to 7 different angles without rotating PCB. Freely programmable rotation optional.
  • Insertion rate up to 5 cycles per second at 5.08mm [0.2"] pitch.
  • Automatic tool changer to apply up to 3 different products on one machine.
  • Optional automatic anvil changer can support up to 3 different products.
  • Quick change tooling mounting fixture for reduced changeover time.
  • Quick change product specific conversion kits allow production flexibility.
  • Real time insertion force monitoring for 100% quality assurance on press-fit applications.
  • Active anvil for PCB support, insertion verification and force monitoring.
  • Windows based touch screen interface.
  • Able to process any manufacturer's reeled through-hole or press-fit products.
  • Range of options including PCB vision system and board thickness measurement.
  • SMEMA compliant interface.

More Information

Contact Us Today!

  • Tooling Sales
    • Phone: 888-777-5917 or
      717-810-2080 or Email
    1. Tyco Electronics
    2. Application Tooling Division
    3. PO Box 3608
    4. Harrisburg, PA 17105