Skip to content
Home > Wire Preparation

Wire Preparation

Enhance Your Termination Efficiency.

Wire Prep Equipment

TE has a variety of options to handle your wire preparation needs.

The popular Kappa family of strippers are ideal for cutting individual and special wires to length and stripping. They can strip in sections, allowing them to strip even extremely long lengths.

The Cosmic strippers offer options including a model for jacket stripping and a precision micro-cable stripping machine.

Kappa 310 Stripper

Kappa 310 The Kappa 310 is an ultra-compact machine designed for reliable controlled processing of fine wire.

Wire Prep Overview (746kb pdf)

Cosmic 32M Electric Wire Stripper

Cosmic 32M Cosmic 32M achieves higher precision, more power and a wider AWG range - all in quicker cycle time than its predecessor.

Cosmic 32M Catalog (389kb pdf)

Kappa 320 Stripper

Kappa 320 The Kappa 320 features a powerful blade head and a number of options.

Wire Prep Overview (746kb pdf)

Cosmic 42R Micro-Coaxial Stripper

Cosmic 42R Our newest cable stripper developed for ultra-micro coaxial cable.

Cosmic 42R Catalog (1mb pdf)

Kappa 321 Stripper

Kappa 321 Kappa 321 is designed for a wide variety of special applications or the separation and processing of inside wires in multipole cables.

Wire Prep Overview (746kb pdf)

Cosmic 48R Coaxial Cable Stripper

Cosmic 48R Extremely versatile machine designed for quick cycle times whether stripping coaxial, multiconductor or standard wires.

Cosmic 48R Catalog (1mb pdf)

Kappa 330 Automatic Strippers

Kappa 330 The Kappa 330 features power, performance and a new type of sensor to handle the most difficult tasks.

Kappa 330 Catalog (365kb pdf)

Cosmic 60R Rotary Jacket Stripper

Cosmic 60R The Cosmic 60R is designed for jacket stripping of single or multiconductor cable.

Cosmic 60R Catalog (1355kb pdf)

Kappa 350 Stripper

Kappa 350 Kappa 350 is built for processing round conductors. The powerful belt drive ensures gentle processing for the entire cross section range.

Kappa 350 Catalog (354kb pdf)

Cosmic 927R Micro-Cable Stripper

Cosmic 927R Ultramodern technology has been developed into a precision micro-cable stripping machine.

Cosmic 927R/RX Catalog (491kb pdf)

K206 Cutting Machine

K206 Cutting Machine Short conversion times without any need for tools.

K206 Cutting Machine (509kb pdf)

More Information

Contact Us Today!

  • Tooling Sales
    • Phone: 888-777-5917 or
      717-810-2080 or Email
    1. Tyco Electronics
    2. Application Tooling Division
    3. PO Box 3608
    4. Harrisburg, PA 17105